text.skipToContent text.skipToNavigation

15A, 125V Plug Load RF Half-Control Fed Spec Receptacle, Grey

RF26252CHGRY Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

15A, 125A Plug Load RF Half-Control fived Spec Receptacle
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Receptacle compliant with 2023 NEC, CA Title 24, and ASHRAE 90.1
  • Product meets requirements of UL498B: Receptacles with integral switching means
  • Binding button on face also serves as a manual override
  • Simple, three-step binding process for wireless communication with RF Signal Pack.
  • Corrosion-resistant, plated steel strap locked into face and back body to resist pulling away from face/body assembly
  • Feed-thru capability allows for downstream control of multiple receptacles
  • .032 inch think, brass, triple-wipe power contacts for lasting retention.
  • LED Indicator Light on the receptacle guides binding process and indicates power to the receptacle.
  • Permanently molded face offers clear identification of controlled receptacle for end users.
  • Auto-ground eliminates the necessity to terminate grounding conductor in device

Specifications

General Info
Color Gray
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Features Half-Controlled, Plugload
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard FEDSPEC
UPC Number 785007039948
Dimensions
Product Depth US 1.25 in
Product Height US 2.68 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E472890
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 4
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the receptacle button work independently without RF control?

Asked by: Kabs
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for further assistance with your request. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Answered by: Pass & Seymour Technical Support
Date published: 2026-08-12
  • y_2026, m_9, d_18, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RF26252CHGRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT