15A, 125V Plug Load RF Half-Control Fed Spec Receptacle, Red
RF26252CHRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A, 125A Plug Load RF Half-Control fived Spec Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Receptacle compliant with 2023 NEC, CA Title 24, and ASHRAE 90.1
- Product meets requirements of UL498B: Receptacles with integral switching means
- Binding button on face also serves as a manual override
- Simple, three-step binding process for wireless communication with RF Signal Pack.
- Corrosion-resistant, plated steel strap locked into face and back body to resist pulling away from face/body assembly
- Feed-thru capability allows for downstream control of multiple receptacles
- .032 inch think, brass, triple-wipe power contacts for lasting retention.
- LED Indicator Light on the receptacle guides binding process and indicates power to the receptacle.
- Permanently molded face offers clear identification of controlled receptacle for end users.
- Auto-ground eliminates the necessity to terminate grounding conductor in device
Specifications
General Info
| Color | Red | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Half-Controlled, Plugload | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007039788 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 2.68 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E472890 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 4 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSDLV703PI | Pass and Seymour
700 VA Magnetic Low-Voltage Single Pole/3-Way Dimmer
