text.skipToContent text.skipToNavigation

15A 125V Extra Heavy Duty Hospital-Grade LED Illuminated Face Duplex Receptacle, Back and Side Wire, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Extra Heavy-Duty Hospital Grade LED Illuminated Face Duplex Receptacle Back and Side Wire 15A 125V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece nickel-plated brass mounting strap with integral ground.
  • Strap tabs wrap around and lock down on face to prevent strap from separating from face and back body.
  • Two drive screws anchor strap to back body and face.
  • Exclusive patented feature, circuit label on face allows permanent circuit identification.
  • .040 inch thick, nickel-plated brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Oversized #10 deep tri-drive head brass terminal and ground screws.
  • Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
  • External nickel-plated screw-presure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color White
Application Sector Commercial, Healthcare
Product Line Pass & Seymour
Country Of Origin Mexico
Features Nightlight, Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Hospital Grade, Straight Blade
Warranty Type 1-Year Limited Warranty
Standard cULus UL498, CSA C22.2 No. 42, FEDSPEC
UPC Number 785007046014
Dimensions
Product Depth US 0.866 in
Product Height US 2.75 in
Product Width US 1.625 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates
Dielectric Strength Withstands 2000V minimum
Environmental Conditions Flammability: UL94 V2 and UL94-5 VA
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;