Menu
Search
Menu
Heavy-Duty Decorator Hospital Grade Illuminated Receptacles, Back & Side Wire, 20A, 125V, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: Receptacles
Duty: Heavy Duty
Special Features: Illuminated,back,side wire
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Standard: Yes
cUL Standard: Yes
Federal Spec: No
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121406
Dimensions
Depth (US): 0.833"
Height (US): 3.281"
Width (US): 1.322"
Technical Information
Amps: 20A
Volts: 125V
Volts (AC): 125
Capacity: Duplex
Grade Type: Hospital
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant