2.1A Hospital Grade USB Outlet, Type A, 15A, Tamper-Resistant
TR8201USBW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A Tamper-Resistant HG 2.1A USB Charging Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2.1 A USB type A receptacle charges faster than other USB receptacles eliminates the need for bulky AC adapters.
- Compact Design Tamper-Resistant receptacle and two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- Back and side wire terminals accommodates #14 AWG - #10 AWG stranded and solid wire.
- Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code: Tamper-Resistant requirements.
- Stainless steel auto-ground clip assures positive ground.
- Zink-plated ground terminal screw
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | TR8200HUSBW | ||
| UPC Number | 785007030310 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| USB Amperage | 2.1 A | ||
| USB Power Output | 11 W |
Resources
Brochure
Specifications
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
