text.skipToContent text.skipToNavigation

Discontinued - Sectional, Decorator Openings, End Sections, Ivory

Discontinued - Sectional, Decorator Openings, End Sections, White is rated 1.0 out of 5 by 1.
  • y_2026, m_9, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PJSE26I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT


Sectional Wall Plate Semi-Jumbo Decorator End Section Ivory

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • End and center sections with each of five most-used configurations make it possible to improvise custom wall plates on the job.
  • Sections lock securely together on installation.
  • Blank sections furnished with mounting strap.
  • Molded of rugged, practically indestructible self-extinguishing nylon.
  • Available in Ivory, White, and Light Almond.

Specifications

General Info
Color Ivory
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 514
UPC Number 785007147094
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  143222
Technical Information
Cutout Decorator
Thickness 0.07 in

Reviews

Rated 1 out of 5 by from this web site fails to include the dimensions this web site fails to list the product actual dimensions , it list weight in the dimensions column , which is a useless metric in the instance..
Date published: 2020-05-04
  • y_2026, m_9, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PJSE26I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;