20A 120V/277V Specification Grade 4-Way Decorator Paddle Switch, Red
2624RED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
4-way, Back and Side-Wire, Decorator Switch, 20A, 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Red | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Decorator Style | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 20 | ||
| UPC Number | 785007539646 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.3 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 17446 | ||
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 4-Way | ||
| Operating Temperature | -20°-60°C, -4°-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -4 °F | ||
| Throw Type | Double Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120 VAC, 277 VAC |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
