text.skipToContent text.skipToNavigation

20A 120V Specification Grade Single Pole Pilot Lighted Paddle Switch (Lighted When On), Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Pole, Single Pilot Light, Side and Back Wire, Decorator Switch, 20A, 120 volts
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant polycarb back body and frame.
  • Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
  • Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
  • Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
  • Terminals made of high conductivity brass and serrated for maximum wire gripping.
  • Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
  • Integral auto-ground clip for positive ground to metal boxes.
  • Tri-drive ground, terminal, and mounting screws.
  • All terminal screws backed out, ready-to-install.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Ivory
Type Decorator, Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Decorator Style, Pilot Light
Wall Plate Included No
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard UL 20
UPC Number 785007539936
Dimensions
Product Depth US 1.03 in
Product Height US 4.2 in
Product Width US 1.3 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17446
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Load Rating 20 A @ 120 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Operating Temperature -20°-60°C, -4°-140°F
Operating Temperature Max 140 °F
Operating Temperature Min -4 °F
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the white wire need to be connected, and if so, can it be connected to the ground wire, I have no neutral in the box, this is a switch leg

Asked by: Jim_
Pilot lighted switches, including this one, will require a neutral wire connection to function properly.
Answered by: Tech Support
Date published: 2026-06-09

Can you provide a wiring diagram please (the one printed on the box is for a 3-way switch). Where does the pre-installed white wire connect to?

Asked by: Elmo
Hello Elmo, I'd be happy to send you a wiring diagram for the device. Please contact our Technical Support team at 844-957-3783 to provide your email address. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Is pilot light on when light is on or light is on in off position or all the time ???

Asked by: Bill
The Pilot light device should be on when the connected load is on.
Answered by: Wiremold Tech Support
Date published: 2023-11-04

Hello Sir/madam, Im in Port St.Lucie FL. I would like to buy a few 2629W, 2625W, and 2626W. I dont believe I can buy these online from Legrand. Where can I purchase these switches? Along with a few lighted receptacles.

Asked by: Richard
You can purchase them from any Legrand Retailer/Distributor and you can find them in your area using the link below: https://www.legrand.us/where-to-buy/shop-local/ They can order them for you if they do not carry them in stock.
Answered by: Legrand Technical Support
Date published: 2022-01-21

Does this switch need a neutral wire connection for pilot to work?

Asked by: Bill
Yes, Pilot Lighted switches will require a Neutral wire.
Answered by: Legrand Technical Support
Date published: 2022-03-22
  • y_2026, m_9, d_16, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_2629I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT