text.skipToContent text.skipToNavigation

Specification Grade Decorator Combination Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Decorator Combo Switch
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant polycarb back body and frame.
  • Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
  • Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
  • Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
  • Terminals made of high conductivity brass and serrated for maximum wire gripping.
  • Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
  • Integral auto-ground clip for positive ground to metal boxes.
  • Tri-drive ground, terminal, and mounting screws.
  • All terminal screws backed out, ready-to-install.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Ivory
Product Type Wall Switch
Material Thermoplastic
Finish Satin
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin China
Features Combination, Decorator Style
Wall Plate Included No
Number of Switches 2
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard cULus UL20
UPC Number 785007305883
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Contact Configuration N-O
Environmental Conditions Flammability: UL94 V2
Indoor/Outdoor Indoor
Load Rating 20 A @ 277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Operating Cycles 50000
Throw Type Double Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 277 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will your PS811-20W dual switch support two independent 20A circuits? I need a dual 20A switch to install in a bathroom for the light and vent.

Asked by: Doug
This device can control two independent 15A circuits
Answered by: Legrand Technical Support
Date published: 2026-07-14
  • y_2026, m_9, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS81120I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT