Discontinued - Extra Heavy Duty Spec. Grade 347VAC Toggle Switch Back and Side Wire, Brown
PS372010
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Canadian 1pole Switch, Back & Side Wire, 20amp 347volt, Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of installation.
- Strap nickel-plated steel with integral ground.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Brown | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 20 | ||
| UPC Number | 785007196184 |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 347 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 347 VAC |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
