text.skipToContent text.skipToNavigation

Discontinued - Extra Heavy Duty Spec. Grade and Security Switches

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Canadian 1pole Key Lock Back & Side Wire 20amp 347volt
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Back and side wired. Accepts #14 - #10 AWG.
  • Operated by cam lock for maximum security in critical areas. Recommended for tamper-proof installation in schools, public housing, trailer parks, freight yards, etc. Uses same key as Cat.# 4600 cast enclosure. Key can be removed in both positions.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 20
UPC Number 785007196429
Technical Information
Amperage 20 A
Action DPDT
Actuator Toggle
Contact Rating 20amp, 347vac
Number of Poles Double Pole
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;