COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
PlugTail® Canadian Three-Way 20 amp Toggle Switch, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: PlugTail
Type: Toggle
Number Of Poles: 3-way
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 111
CSA Standard: Yes
cULus: Yes
Federal Spec: Yes
UL Standard: Yes
UN SPSC: 39121507
Dimensions
Depth (US): 1.073"
Height (US): 3.281"
Width (US): 1.320"
Technical Information
Amps: 20A
Volts: 347VAC
Volts (AC): 347
Grade Type: Specification
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant