text.skipToContent text.skipToNavigation

Manual Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Three pole, Three Phase AC Manual Motor Controller 30 amp, 600 watts., Suitable as Motor Disconnect - 10KA @ 600VAC, 30A max Class J fuse.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Horsepower rating of 20HP
  • Gull-wing shaped brass terminal pressure clamps
  • Constructed of glass-reinforced thermoplastic
  • UL508 and cULus Listing of individual device and assembled device within enclosure
  • Heavy-duty zinc-plated steel strap, two brass rivets secure strap to housing
  • External screw-pressure-plate back and side wire terminal screws unstaked for use with ring terminals
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Aluminum
Type Manual Controller
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Enclosed
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard CSA Listed, UL Listed
UPC Number 785007267709
Dimensions
Product Depth US 1.8 in
Product Height US 5.75 in
Product Width US 4.5 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 30 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Enclosure Type NEMA 3R
Environmental Conditions UL94 V2
Indoor/Outdoor Both
Load Rating 30 A @ 600 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type On-Wall
Number of Gangs 1
Number of Poles 3-Way
Operating Cycles 50000
Throw Type Triple Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the 7833MD rated for use @180Vdc? Does it have a HP rating @180Vdc?

Asked by: Nikd
Thank you for your inquiry. The 7833MD enclosure includes the 7803MD AC manual motor controller that supports the following: Part #: 7803MD -30 Amps -600 Volts Max HP/VAC -3 @ 120VAC -7.5 @ 240VAC -10 @ 480VAC -20 @ 600VAC
Answered by: Justin
Date published: 2024-07-12

Can the 7833MD be used on a 240V mini split air conditioner. I see where it says 120V, 600V. No reference to 249V. Please advise. Thank you.

Asked by: Doug
Yes, the 7833MD has the 7803MD switch which is rated up to 600V. It has a 3HP rating on 240V(see attached)
Answered by: Legrand Technical Support
Date published: 2022-08-10
  • y_2025, m_7, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_7833MD, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT