text.skipToContent text.skipToNavigation

Manual Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double-Pole, Single Phase Switch (7842), 40 Amps, 600Vs
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Black
Type Manual Controller
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Durable
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard CSA Listed, UL Listed
UPC Number 785007267716
Dimensions
Product Depth US 1.753 in
Product Height US 3.67 in
Product Width US 1.825 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 40 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Environmental Conditions UL94 V2
Indoor/Outdoor Indoor
Load Rating 40 A @ 600 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Double Pole
Operating Cycles 50000
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;