COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
PlugTail® Switch Right Angle Connector 4-Wire, 6" Stranded THHN12 for 277V Applications
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: PlugTail
Type: Right Angle Connector
Number Of Poles: 3-way
Number Of Wires: 4
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant