text.skipToContent text.skipToNavigation

Discontinued - Midget Flanged Outlet - Black Face, Gray Flange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Midget Lock Flanged Outlet 2p2watt 15A 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design
  • Wire Size: 18/3 thru 14/3 AWG Round cord (.23" - .52" Dia.)

Specifications

General Info
Color Gray
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL Listed
UPC Number 785007124460
Dimensions
Product Depth US 1.04 in
Product Width US 1.62 in
Technical Information
Amperage 15 A
Environmental Conditions UL94 V2, Maximum Continuous +75°C, minimum -40°C without impact
Number of Poles Double Pole
Number of Wires 2
Operating Temperature -40°-75°C
Operating Temperature Max 75 °C
Operating Temperature Min -40 °C
Phase Single
Wire Size 18 - 14 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

We will order 10pcs ML114 of LEGRAND products, could you please confirm and provide your best price support. Any problem please contact me freely, thanks. I hope you have a lovely rest of your day and stay safe!

Asked by: ROY SONG
Please contact our Customer Support department directly for Pricing and Availability on our products. Customer Support (800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST) legrand.cs@legrand.us customer.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-10-13
  • y_2026, m_9, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ML114, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT