Discontinued - 30A Power Interrupting Plug, Non Metallic, Red
20445N
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plug 3-Pole 4-Wire 30A 480V Power Interrupting
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Red | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | None | ||
| UPC Number | 785007230208 |
Dimensions
| Product Length US | 4.18 in | ||
| Product Width US | 2.56 in |
Technical Information
| Amperage | 30 A | ||
| Environmental Conditions | Consult the Factory | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
