Discontinued - 30A Power Interrupting Plug, Metallic with Tab with Rubber
21426S
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plug 3p4w30a/600V 20a/250Vdc .48-.75 Armr
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed | ||
Type | Plug Tail |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Phase | 3 | ||
Number of Wires | 4 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Voltage | 250.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1