text.skipToContent text.skipToNavigation

Discontinued - 30A Power Interrupting Receptacle, Non Metallic

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


30A Power Interrupting Receptacle, Non-Metallic, Single 30A, 600V, 20A 250VDC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Industrial
Standard UL498
Technical Information
Number of Wires 4
Amperage 30 A
Number of Poles 3-Way
Voltage 600.0 V
Environmental Conditions Consult the Factory

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;