NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu
Power Interrupting Device Accessory - Mounting Plate for 26401 Box
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Power Interrupting Device Accessory, Mounting Plate for 26401 Box
Number Of Wires: 4
Special Features: 45-Degree Angle Adapter
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
UN SPSC: 39121403
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;