text.skipToContent text.skipToNavigation

Turnlok® Watertight Locking Plug, 20A 277V, NEMA 4X/6P Rated, NEMA L7-20P Config, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Locking Watertight Plug, 20amp 277volt, NEMA Configuration L7-20, multipoint sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P and IP67 rated.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat , and weather.
  • Nickel-Plated blades and contacts for long lasting, superior corrosion resistance.
  • Multipoint sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
  • Devices resist high-pressure hose down of 1,500 psi.
  • Color coded sealing bushings provided for large range of cord diameters
  • Large ribs on body for a superior grip when mating.

Specifications

General Info
Color Yellow
Type Locking, Plug
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Watertight
Warranty Type 1-Year
Standard UL Listed, CSA Listed
UPC Number 785007033212
Dimensions
Product Length US 2.62 in
Product Width US 1.85 in
Technical Information
Amperage 20 A
Flanged No
Number of Phases 1
Connector Style Locking
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized
IP Rating IP67
Indoor/Outdoor Both
NEMA Configuration Code L7-20P
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Terminal Accommodation #14 AWG - #10 AWG
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;