COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Rubber Dust-Tight Locking Connector, Yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Type: Locking Connector
Number Of Poles: 2
Number Of Wires: 3
Special Features: Rubber, Dust-Tight
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No.42
CSA Standard: Yes
UL Listing No: 498
UL Standard: Yes
UN SPSC: 39121403
Dimensions
Diameter (US): 2.14"
Length (US): 4.06"
Technical Information
Amps: 20A
NEMA Configuration Number: L5-20
Volts: 125V
Volts (AC): 125
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
You Might Like
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 15A, 125V, Yellow
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 15A, 125V, Yellow
CR6200
(0 Reviews)
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 20A, 125V, Yellow
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 20A, 125V, Yellow
CR6300
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;