NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
DisplayPort to HDMI Active Adapter Wall Plate - Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: DisplayPort
Type: DisplayPort to HDMI Adapters
Component Type: Adapters
Dimensions
Height (US): 1.75"
Length (US): 11.5"
Width (US): 8.375"
Weight: 0.994 lbs
Buy American Act Compliance
Country Of Origin: CHINA