Menu
Search
Menu
Right Angle F-Type M/F Adapter Multipack (10 pack) (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 3"
Width (US): 3"
Weight: 0.305 lbs
Cord Information
Connector Type End One: F-Type Male
Connector Type End Two: F-Type Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: Lifetime