NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
High-Frequency 2-Way Splitter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Splitters
Component Type: Devices
Dimensions
Height (US): 0.5"
Length (US): 2.25"
Width (US): 0.75"
Weight: 0.12 lb
Cord Information
Connector Type End One: F-Type Female
Connector Type End Two: F-Type Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: 90 Days