NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
25ft One 3.5mm Stereo Male to Two RCA Stereo Male Audio Y-Cable - White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Connection Type: SC
Type: 3.5mm Y-Cables
Component Type: Adapter Cables
Dimensions
Height (US): 1.25"
Length (US): 7"
Width (US): 5.25"
Weight: 0.674 lb
Cord Information
Connector Type End One: 3.5mm Stereo Male
Connector Type End Two: RCA Stereo Audio Male
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime