text.skipToContent text.skipToNavigation
AV Connectivity banner image
Filter Results Results refresh instantly as you filter.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Wall Plate Type
Wall Plate Type

Refers to the style or intended usage of a wall plate.

Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Availability
Availability

Product is available to buy on Legrand.us

Material
Material

Indicates the primary material(s) used to construct a product.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE SHOW LESS
Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Jacket Application
Jacket Application

Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Connects To
Connects To

The types of devices and networks the devices is able to connect to.

Category Performance Application
Category Performance Application

Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).

Data Transfer Rate
Data Transfer Rate

The Speed at Which Data is Transferred from one Location to Another with in the Time Frame

Termination Style
Termination Style

The style of connection used for electrical termination between two devices.

Return Loss
Return Loss

Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.

Product Depth
Product Depth

The overall depth of a product.

SHOW MORE SHOW LESS
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Product Length
Product Length

The overall length of a product.

SHOW MORE SHOW LESS
Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Number of Gangs
Number of Gangs

The amount of switches on the plate.

A/V Connectivity

Our AV products are innovatively designed to provide the critical features needed for the space they occupy in corporate, education, healthcare, government and other crucial environments.

80 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3