Menu
Search
Menu
3m Velocity[TM] High Speed HDMI[R] to Mini HDMI Cable with Ethernet (9.8ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Velocity
Type: HDMI Mini and Micro Cables
Component Type: Adapter Cables
Dimensions
Height (US): 1.5"
Length (US): 6"
Width (US): 4.5"
Weight: 0.362 lb
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: HDMI Mini Male
Jacket Rating: Standard Non-Rated
Cord Length US: 3m
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
LEED Contribution: Yes
LEED_Contribution
Specifications

• Deep Color
• 3D
• x.v.Color[TM], Dolby[R] True HD, and DTS-HD Master Audio
• Full 1080p resolution
• High bandwidth (340 MHz/10.2 Gbps) for high speed data transfer
• HDMI-CEC system control compatibility
• HDMI Ethernet Channel (When used with HDMI Ethernet channel supported source and sync equipment.)


• Warranty: Lifetime