Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
RapidRun HDMI Decorative Wall Plate Receiver - Aluminum
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Aluminum
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Overall Dimensions (Metric): 16.06 x 14.20 x 101.5mm
Cord Information
Connector Type End One: (1) RapidRun Optical Female
Connector Type End Two: (1) HDMI Female, (1) USB Micro-B Female
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Maximum 4K Capabilities
• 4096x2160 at 30Hz 4:4:4 (Chroma Sampling) 10 bit (Max bit depth per color)
• 3840x2160 at 30Hz 4:4:4 (Chroma Sampling) 10 bit (Max bit depth per color)
• 4096x2160 at 60Hz 4:4:4 (Chroma Sampling) 8 bit (Max bit depth per color)
• 3840x2160 at 60Hz 4:4:4 (Chroma Sampling) 8 bit (Max bit depth per color)


Electrical Specifications
• Resolutions Supported: 4096x2160 60Hz, 4096x2160 30Hz, 3840x2160 60Hz, 3840x2160 30Hz, 1080p, 720p, 480p
• HDMI Features Supported: Ethernet Return Channel, HDMI High Speed, HDCP, EDID, CEC,
• Audio Return Channel
• Power Consumption: Max 5V @ 135mA
• Idle: 5V @ 125mA
• Normal Operation: 5V @ 128mA


Physical Specifications
• Decora Wall Plate (HxWxD): 16.06 x 14.20 x 101.5mm
• Color Designation: Aluminum
• Temperature Rating: 0°C ~ 70°C
• Humidity: 0% ~ 90% RH
• Bend Radius: 5mm
• Compliance: CE, FCC, RoHS2