Menu
Search
Menu
APW Mini-Max 2u (3.5in) Wallmount Patch Panel Bracket (12in deep) - Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Rack/Cabinet Brackets
Dimensions
Rack Units: 2U