radiant® Fan Speed Control Switch and De-Hummer, Single-Pole/3-Way, Bi-Color
RHDH163PBCCCV4
radiant Collection
radiant® Single Pole/3-Way Fan Speed Control, Tri-Color is rated
out of
5 by
24.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$55.15 USD
Upgrade your fan control with the sweet sound of silence. Specially designed to virtually eliminate the fan motor "hum." This device provides quieter fan speed control while featuring the sleek, clean lines of radiant Registered for a sophisticated touch. This fan control switch handles a max load of 1.6A. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to virtually eliminate the motor's hum for quieter use.
- Installs easily in place of a standard light or fan control switch. Rated for a max load of 1.6A.
- Offers installation flexibility, working in both single-pole and 3-way applications.
- Returns the fan to its previous level after a power failure.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- Wire leads accept #14–#10 AWG solid & stranded wire, copper-clad aluminum, and copper wire.
Specifications
General Info
| Color | Dark Bronze, Nickel | ||
| Product Type | Fan Speed Control, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | 3-Speed Fan Control, Color Change Kit, De-Hummer Fan Control, Locator Light | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007158366 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.25 in | ||
| Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E109655 | ||
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Fan Speed Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1.6A (FAN MOTOR) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | 3-Way, Single Pole | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Reviews
Rated 5 out of
5
by
Rita from
Great features
My husband did the installation very easy to use and very elegant. It has been a month and so far no problems at all. You kinfd of need to know basica to install this but it is pretty easy overall and great
Date published: 2018-10-18
Rated 5 out of
5
by
George from
Great Switch
Color is great, matches all the other Radiant switches and outlets in my office. The switch has an excellent feel and the adjuster is much better than the old style knob. I can leave the van set at the right speed and just flip it on and off.
Date published: 2025-01-13
Rated 5 out of
5
by
Bmh from
Solid product
Well made and works well. A big upgrade for my fan
Date published: 2024-01-03
Rated 5 out of
5
by
Adam from
Love this switch.
This switch is super clean looking. Great feel and tactile *click* when turning it on and off. Also, this switch isn’t carried a lot in retail stores, so they definitely stand out from everyone else’s.
Date published: 2023-02-19
Rated 5 out of
5
by
Karen from
Shiny white fan speed control
It is beautiful.
And all this time I thought I had to live with the beige fan speed control which came with the fan. Of course it is totally discolored.
Date published: 2021-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this control fan blow in fireplace currently using a rotating dimmer switch
Thank you for your inquiry. The radiant® Single Pole/3-Way Fan Speed Control is designed to operate ceiling fan fixtures with up to a rated max load of 1.6A.
Load Support - Single Pole/3-Way,1.6A, 3-Speed De-Hummer 120VAC, 60Hz
Date published: 2025-02-04
How mANY SPEEDS
Thank you for your inquiry. The radiant controller supports three speeds for fan applications.
Date published: 2024-12-02
When I use a regular light switch, I'm able to power my ceiling fan (one speed only, but still), but get no fan movement when I wire the Radiant 3-way switch as instructed. How is the circuit completed with no white wire connection?
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-08-28
I need to turn on or off a ceiling fan with remote control, don't need speeds. Also I need to be able to dimm a ceiling lamp (Led) and turn it on and off as well. I only have space for one switch. Can this switch work for this purpose?
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-08-12
I want to use this to replace a wall control that came with my A/C motor fan. The fan motor/original switch has four speeds. Is this Legrand switch incompatible since it only has three speeds? Or will it still work safely?
We would need to verify the specifications of the fan you're looking to use our device with. I'd recommend reaching out to our Technical Support team (844-957-3783) so we can help you.
Date published: 2023-05-25
Does this fan control work with both AC and DC motor fans?
This fan controller is rated for 120VAC.
Date published: 2024-07-14
How long does shipping take
Ground orders typically ship next day if they are received before 2pm EST. Then 1-5 business days of transit depending on location.
Date published: 2022-09-27
Hi, Is this a variable speed switch? Or is it 3 speed? I’m looking for an infinitely adjustable type switch.
The is a 3 Speed de-Hummer fan control.
Date published: 2022-02-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$74.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$8.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRDBCC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$20.07
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$13.45
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TS-400-24-W | Wattstopper
The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.



