radiant® 120V, 1100VA Magnetic Low-Voltage Single Pole/3-Way Dimmer, White
RHLV1103PW
radiant Collection
radiant® 120V, 1100VA Magnetic Low-Voltage Single Pole/3-Way Dimmer, Tri-Color is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$91.34 USD
Upgrade your space with precise dimming control and exceptional style, while saving energy and extending bulb life by reducing the amount of electricity required to power the lights. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Usable in both single-pole and 3-way applications.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | White | ||
| Type | Dimmer | ||
| Material | Steel, Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Color Change Kit, Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA Listed, cULus, UL Listed | ||
| UPC Number | 785007053302 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.25 in | ||
| Product Width US | 2.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E95219 | ||
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1100VA (MLV - Halogen), 120V 1100VA (MLV - Incandescent) | ||
| Load Type | Halogen, Incandescent | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Maximum Humidity | 95% (relative humidity, non-condensing) | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
Bill from
Great range of brightness
Works great in my kitchen. I also got a replacement cover to change the color and it was easy to switch.
Date published: 2021-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
DIMMER SWITCH COMPATIBILIT Y This fixture is dimmer-switch compatible, and may only be used with a TRIAC dimmer switch. The fixture says it has (8) 95W LED lamps. What dimmer do I use?
Thank you for your inquiry. Our radiant LED Dimmers supports a maximum of 450 watts of LED load.
Examples:
Part #: RHCL453PW
Part #: RH703PTUW - Neutral Required
If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-05-14
Will this work with Halo RLDM 4” (#IB518292ML) integrated LED recessed light?
The correct model number is the RH703PTUTC universal dimmer for that type of recessed LED lights.
Date published: 2021-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$11.26
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTC | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$43.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRWRW | radiant Collection
Spec-Grade 15A GFCI receptacle with weather-resistance, self-tests every 3 seconds.
$35.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885WCC21 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.07
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1068 | On-Q
This 8 Port Cat6 Network Interface Module connects your router/switch to wired networking devices throughout the home. It has eight front-mounted 110-IDC punchdown terminals and RJ-45 connectors.
$64.92






