radiant® 120V, 700VA, Magnetic Low-Voltage Single Pole/3-Way Dimmer, White
RHLV703PW
radiant Collection
radiant® 120V, 700VA, Magnetic Low-Voltage Single Pole/3-Way Dimmer, White is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$62.50 USD
Upgrade your space with precise dimming control and exceptional style, while saving energy and extending bulb life by reducing the amount of electricity required to power the lights. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Usable in both single-pole and 3-way applications.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | White | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Color Change Kit, Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA Listed, cULus, UL Listed | ||
| UPC Number | 785007053500 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.25 in | ||
| Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E95219 | ||
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 700VA (MLV - Halogen), 120V 700VA (MLV - Incandescent) | ||
| Load Type | Halogen, Incandescent | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Multi-Location, Single Pole 3-Way | ||
| Maximum Humidity | 95% (relative humidity, non-condensing) | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 2 out of
5
by
Ddill19 from
700 va is not low enough
Don’t get my review wrong I am a fan of Legrand. While the product looks good and the dimmer slide works, I am disappointed that legrand does not offer a lower VA. Because of the 700va the lights flicker at about the halfway point. I was looking for a 400va and found that legrand doesn’t carry one. Therefore this product for the cost does not meet my expectations.
Date published: 2020-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBPDGRY | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$79.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHKITGRY | radiant Collection
Interchangeable cover to update the look of a radiant® dimmer.
$7.96
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHCL453PTCCCV6 | radiant Collection
Delivers precise control of CFL/LED dimmable bulbs, as well as energy savings, with classic style.
$39.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2WCCV4 | radiant Collection
4-button digital timer switch
$35.64



