radiant Furniture Power Centers bring a sleek, modern design and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Nickel | ||
| Product Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | CETLUS Listed: Guide FPDU5 | ||
| UPC Number | 786776192629 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 4.6 in | ||
| Product Weight US | 1.4 lb | ||
| Cutout Size | 4-1/2" W x 2" H | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010048BOX-001 |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 6 ft | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these rated for 15A-20A feed through for kitchen cabinets?
Hello,
The outlets on this box are 15A. I'd like further clarification on the feed-through question. Please call us direct at 1-844-957-3783.
Thank you,
Date published: 2025-06-20
can the two module come as power outlet & the USB C / USB 3 layout? OR only two power outlets?
Hi Kaleigh,
Please see the link below that would more meet your layout need. It is through our Dash series or furniture power.
https://www.legrand.us/c/dash-furniture-power-center-outlet-and-usb-a-c-graphite/p/f2ru6prgc?text=F2RU6PRGC
Thanks,
Date published: 2023-06-05
Can this be modified and hardwired?
Hello,
This product is designed for cord-ended applications. Field modifications would void the product warranty and listing of the product.
Date published: 2023-03-15
Bazaarvoice SAP Hybris Integration Version 2.8.1






