text.skipToContent text.skipToNavigation

radiant® FPC USB A/C, 10FT, BK 2 TR OL, 2 USB CHARGING PORTS

radiant® FPC USB A/C, 10FT, NI 2 TR OL, 2 USB CHARGING PORTS is rated 5.0 out of 5 by 1.
  • y_2025, m_6, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RDZCBK10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Color Black
Type Furniture Power Center
Application Sector Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship
Product Line Wiremold
Country Of Origin China
Features USB-A Charging, USB-C Charging
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776192469
Dimensions
Product Depth US 2.125 in
Product Height US 2.5 in
Product Width US 5.625 in
Product Weight US 1.88 lb
Internal Depth 2 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Wiring Configuration Single Circuit
Cord Length 10 ft
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 2
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

Rated 5 out of 5 by from So convenient! I bought this a few weeks ago and installed it on my living room end table. It blends in seamlessly and looks so sleek. It works great for charging my iPad while watching tv or plugging in my laptop to get some extra work done. Easy to install too.
Date published: 2021-01-04
  • y_2025, m_6, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RDZCBK10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 13ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this UL listed product?

Asked by: Mina
Hi, The product is ETL listed, Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-05-01

Do these come in 15ft?

Asked by: Brian
Hi, No 10 feet would be the longest standard option we offer. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-04-15

Can these be daisy chained together if I need more than one for my project?

Asked by: CTMiami
Hi, No they are not designed to be daisy chained. We have our ModPower units than can be daisy chained though. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-04-02

Does this come with a large cover plate

Asked by: Steve R Western Millwork
Hello. No, the radiant Furniture Power Centers only have one size of cover plate in terms of frame width. You may want to consider some Furniture Power Centers in the adorne line, which do feature larger cover plates. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-03-07

How can i request a quote? I did my register but i cant see the price of the item.

Asked by: VALERIA SALAZAR
Hi, You will need to go through a distributor. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-05-29

Is this outlet spill and moisture resistant?

Asked by: bob28
Hello, The radiant Furniture Power Centers are UL 962A spill water compliant. Thank you-
Answered by: Wiremold Tech Support
Date published: 2023-05-12

In case of a move abroad, can this be plugged into a 230V outlet, assuming any device then plugged into it also accepts 230V?

Asked by: Felix
Hello, Unfortunately, no. This product is only for use in the US and Canada. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-05-11

What is the current rating for the outlets?

Asked by: jgos
Hello, The RDZ series provides a 14/3 cord-set with a 5-15P plug so it is rated for 15 amps. The link below will provide the product spec sheet with the specifications listed above each unit. https://legrand.webdamdb.com/directdownload.php?ti=55653257&tok=AEt9DnazF6p3X9DE550qQQRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-11-27
  • y_2025, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_RDZCBK10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT