text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio Local Source Input, Nickel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The Digital Audio Local Source Input enables use of an analog source, such as a cable box, game system, or CD player, within a single room of a Digital Audio System. Any source connected to this input will only be available locally within the room where it is connected. The AU7008 can be selected through the Digital Audio Amplified Keypad or by using the Legrand Digital Audio App. Up to four AU7008 modules can be used per zone when wired in a series from the Digital Audio Keypad. radiant Screwless Wall Plate not included.Check out the Digital Audio mobile app.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant collection
  • Local in-zone content access via 3.5mm stereo input jack for use with analog source equipment
  • Power Port to power future accessories
  • Up to four modules can be used per zone
  • Powered by the AU7000 Audio Distribution Module
  • Easily accesses Internet Radio and streaming services (iHeartRadio, Pandora, Rhapsody, Napster, SiriusXM, TuneIn, Deezer)
  • Allows streaming of networked digital content from iTunes, Windows Media Player libraries, and mobile devices
  • Includes ''Top 10'' feature for easy access to preset listening choices
  • Convenient single gang design

Specifications

General Info
Color Nickel
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard RoHS, FCC (Part 15 Class B)
UPC Number 804428120421

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;