text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio High Performance Amplified Keypad, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The Digital Audio High-Performance Amplified Keypad (AU7050-WH) serves as an amplifier and a controller for a room of audio within a Digital Audio System. The AU7050-WH provides 60 watts of power, and can operate at a six or eight ohm load. For control, the AU7050-WH can select the source, adjust volume, mute audio, and control power on/off. The AU7050-WH also includes a unique favorite feature which enables the user to recall a favorite source, at a preferred volume, with the single push of a button. The Digital Audio System can also be controlled by the Legrand Digital Audio App (available through the Apple App and Google Play stores), or through the Digital Audio Amplified Keyapd (AU7010-XX). Up to sixteen AU7050-WH keypads can be a part of a Digital Audio System. Note: The Digital Audio High-Performance Keypads are powered by the PW1020 Digital Audio Power Distribution Module. radiant Screwless Wall Plate not included.Check out the Digital Audio mobile app.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wirelessly connect any source to the Digital Audio system via Bluetooth
  • 60 watts of Class D power, stable at a six or eight ohm Load
  • Control for source selection, volume adjustment, and more
  • Favorite button to recall preset source, at preferred volume, with a single button press
  • Dimmable LED backlit keypad
  • Local Source input capability using AU7008-XX
  • Powered by the PW1020 Digital Audio Power Distribution Module

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC
UPC Number 804428120582

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;