COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response. Normal ship times remain in effect for available products.
Menu
Search radiant
explore our collections

Menu
Digital Audio High-Performance Amplified Keypad, White
Sorry! That combination does not exist.
Specifications
General Info
Cable Type: Connect Cat5e or better and speaker wire 18-gauge to 16-gauge
Color: White
Size: 180.98mm x 111.125mm x 85.73mm
Typical Applications: Residential
Connection Type: RJ45 connections and removeable pheonix screw down terminals
Type: Low Voltage, Digital Audio System Component
Special Features: Control volume, Mute, Power, Source Selection
Listing Agencies/Third Party Certifications
RoHS: No
Dimensions
Depth (Metric): 63.5mm
Depth (US): 2.5"
Height (Metric): 104.77mm
Height (US): 4.12"
Length (Metric): 180.98mm
Length (US): 7.125"
Width (Metric): 38.1mm
Width (US): 1.5"
Height: 7.5"
Technical Information
Compatible Power Supplies: 24VDC, powered by the PW1020 Digital Audio Power Distribution Module
Frequency Response: 20 Hz to 20K Hz +/- 3dB
Humidity: 10 ~ 90%, Relative Humidity (non-condensing)
Mounting: Mounts in a standard electrical box or mud ring
Operating Temperature (Celsius): 0° ~ 43°C
Watts: 60W @ 8Ω
Equipment Type: Media Type: Digital Audio Amplifier / Control
  • Number of Zones: Up to 4-Zones
  • Number of Sources: Up to 4-Sources
  • Control Type: On/Off, Favorites, Volume Control, Mute, Source Selection
  • Data and Control Interfaces: On/Off button, Favorites button, Volume control, Mute button, Source selection button
  • Total Harmonic Distortion: 0.13% Typical
  • Signal to Noise Ratio: 105 dB @ 1 KHz
You Might Like
550x550_AU7007-WH
Digital Audio Global Source Input, White
AU7007-WH
(0 Reviews)
AU7008 Digital Audio Local Source Input Module
Digital Audio Local Source Input, White
AU7008-WH
(0 Reviews)
550x550_AU7010-WH
Digital Audio Amplified Keypad, White
AU7010-WH
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit