text.skipToContent text.skipToNavigation

Discontinued - radiant® Broadcast Intercom Room Station, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.Providing easy and accessible whole-home communication, the Broadcast Intercom Room Station integrates with the Intuity automation system to offer absolute convenience and enhanced peace of mind. Communicating with all intercom stations throughout the home, the IC7000-WH also allows for answering the front door from any room of the house as well as features room monitoring - ideal for keeping an ear on infants or elderly parents. radiant Screwless Wall Plate not included.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Room-to-room communication for up to 32 locations
  • Compact, single gang intercom unit providing effortless, simultaneous communication between rooms
  • Integrates with the Intuity Home Intelligence system
  • Features hard-buttons for monitoring and mute functions
  • Simple RJ45 plug design for easy installation and troubleshooting
  • Available in Light Almond, Nickel

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC Part B, RoHS
UPC Number 804428120674
Technical Information
Conferencing 3 lines
Connector RJ45
Monitor 1.47 (diagonal 16-bit color LCD)
Number of Lines 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need the IC5010 module for this intercom but can't seem to find one. Can I use a standard 24V POE unmanaged network switch instead?

Asked by: Colin
Unfortunately not. The Selective Call Intercom used CAT5 cabling as its backbone, but the voltages and signaling are proprietary to the hardware. The IC5010 is the brain of the system and without it the room stations will not function. Unfortunately we have discontinued the Selective Call Intercom and have exited the wired whole-house intercom market. Please accept our apologies.
Answered by: Wiremold Tech Support
Date published: 2021-10-05
  • y_2025, m_7, d_8, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IC7000LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT