text.skipToContent text.skipToNavigation

Discontinued - radiant® Selective Call Room Unit, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant Selective Call Intercom Room Unit delivers convenient room-to-room communication in up to 32 locations, all from an in-wall control point. The IC7001's high-resolution LCD screen and customizable room naming offer intuitive navig
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Everything you need for 4 rooms of Intercom: (4) Selective Call room units, (4) 2-gang radiant® screwless wall plates, (1) 8-location distribution module and (1) 30 watt power supply
  • Support for calling, hands-free replying, monitoring, do not disturb and mute
  • High resolution color LCD display with intuitive navigation
  • Custom room names for a truly personalized user experience
  • Room grouping and broadcast for easy calling of multiple locations at once
  • Hands-free Call Reply
  • Part of the radiant Collection
  • Supports three simultaneous conversations

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC Part 15 Class B, RoHS
UPC Number 804428431862
Technical Information
Connector RJ45
Monitor 1.44 (262K color LCD, 8-bit data bus, RGB stripes, TFT controller)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Instructions for door bell chime 

Asked by: D Cook
All of the manuals regarding this system are located at the following links. https://legrand.webdamdb.com/directdownload.php?ti=55670220&tok=6RrlGfaEzZoUbsBcowrJpwRR https://legrand.webdamdb.com/directdownload.php?ti=55669650&tok=q3CpkGf/jV91FbaofU4IlwRR
Answered by: Wiremold Tech Support
Date published: 2023-09-19

On my intercom system got put on monitoring by my kids. I don’t have the instructions anymore and for sure reason I can turn it off. All here threw the whole house is back ground noises. So now I have it on mute so I don’t have to here the background. 

Asked by: Desmond
Find the room that you're hearing the background noises from. On that room's intercom station will be a button labeled either "monitor" or simply "mon". It will be lit up red. Press the button to turn off monitor mode (the red light will go off). Enjoy the silence.
Answered by: Wiremold Tech Support
Date published: 2024-04-25

Is there a replacement face plate for the IC7001LA

Asked by: Jackie
The cover plate is a standard 2 gang decorator wallplate. The screwless plate is part number RWP262XX where XX is either W or LA depending on color needed.
Answered by: Wiremold Tech Support
Date published: 2022-03-28

is there a recommended product in the market that would work with the on-Q system? Now that Legrand discontinued the IC7001W without a replacement

Asked by: Brasheed
We do not have a recommendation on products not manufactured by Legrand. No third party modules exist to our knowledge that work with the OnQ Intercom system. At this point it is advised to search the internet and talk to your distributor for replacement intercom systems. The OnQ intercoms used Cat5 wiring to connect them, so there should be more than enough conductors available to install most intercom systems. We are sorry for the inconvenience caused by the product line discontinuation.
Answered by: Wiremold Tech Support
Date published: 2021-04-05

I have install an On-Q system about 6 years now and have 5 IC7001WH that failed, if Legrand discontinue this product what is their recommendation for me to replace these pieces.

Asked by: Brasheed
Unfortunately the system was discontinued and Legrand/OnQ does not have a replacement system available. Please reach out to your local AV Integrator or Security Installer to look for replacement options for your system.
Answered by: Wiremold Tech Support
Date published: 2021-03-30

My On-q vendors think this intercom station is discontinued.  Is it still available right now?

Asked by: TnJedHead
The OnQ Selective Call Intercom system was discontinued at the end of 2020. We no longer have inventory available for sale.
Answered by: Wiremold Tech Support
Date published: 2024-04-25

There is very high demand for this product in our area. System was show-cased in a parade of homes but no-one can find it. Can you please tell us where we can purchase this system?

Asked by: On-Q Searcher
Unfortunately the OnQ Selective Call Intercom system was discontinued at the end of 2020. There is no planned replacement for that product.
Answered by: Wiremold Tech Support
Date published: 2023-01-12

Is there any way to connect the Selective Call unit (particularly the door unit) to a hub, to enable triggering of some automation?

Asked by: Casey
There is a door release dry contact on the 8 location distribution module that you could attempt to use for that purpose. You would need to enable the Door Release A option from Installer Setup on any of the existing Intercom Room Stations.
Answered by: Wiremold Tech Support
Date published: 2021-02-22
  • y_2025, m_7, d_18, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_IC7001LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT