COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search radiant
explore our collections

Menu
Spec-Grade 15A Self-Test Duplex GFCI, Brown
Sorry! That combination does not exist.
WHERE TO BUY
ADD TO CART
Specifications
General Info
Secure Environment: Indoor Use Only
Color: Brown
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
Federal Spec: Yes
UL Standard: UL498 Attachment Plugs and Receptacle
Dimensions
Depth (US): 1.13"
Height (US): 4.19"
Width (US): 1.62"
Technical Information
Amps: 15A
Material: Nylon
NEMA Configuration Number: 5-15R
Volts: 125
Volts (AC): 125 VAC
Capacity: 15A
Grade Type: Spec Grade
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources
You Might Like
AFGF152TR-P
Dual Function Tamper-Resistant 15A AFCI/GFCI Receptacle, Brown
AFGF152TR
(1 Reviews)
$25.28USD
AFGF202TR-P
Dual Function Tamper-Resistant 20A AFCI/GFCI Receptacle, Brown
AFGF202TR
(1 Reviews)
$36.28USD
1597NTLTRDBCC4-P
Combination Tamper-Resistant 15A Self-Test Night Light/GFCI, Dark Bronze
1597NTLTRDBCC4
(1 Reviews)
$27.78USD
2097NTLTRGRY-P
Combination Tamper-Resistant 20A Self-Test Night Light/GFCI, Gray
2097NTLTRGRY
(1 Reviews)
$30.78USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 125ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is brown the same as dark bronze?

Asked by: Farmer
No, it is not the same. The Dark Bronze is in the Metallic finishes.
Answered by: Legrand Technical Support
Date published: 2020-01-13

Does this GFI outlet accept a #12 wire. Menards website says max 14 gauge.  Legrand radiant® 15 Amp White Self Test GFCI Outlet 3 Pack Model Number: 1597W3PKCC4 Menards® SKU: 3637048 Thx 

Asked by: Maxster
All of our GFCI's are rated for: Side or internal screw-pressure-plate back wire with #10 – #14 AWG solid or stranded copper wire.
Answered by: Legrand Technical Support
Date published: 2019-01-18

Does this unit need to be reset after a power glitch/surge or a breaker reset?

Asked by: Cappy
A GFCI is only designed to "trip" when it detects a Ground Fault so it should not need to be reset after a loss of power.
Answered by: Legrand Technical Support
Date published: 2018-11-27

What is the fault current trip level for the Radiant 15971 GFCI receptacle? Our com

Asked by: Todd
Our GFCI's have a trip level of 4 - 6 mA
Answered by: Legrand Technical Support
Date published: 2018-10-28

What is the feed-through capacity of this outlet?

Asked by: Michael
  • y_2020, m_3, d_27, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_1597, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit