radiant® 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory
1597I
radiant Collection
radiant® 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory is rated
out of
5 by
23.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$21.97 USD
GFCI receptacles from the radiant Registered Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. Maximize safety, in style, with GFCI protection featuring the sleek, clean lines of radiant. GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Replaces any standard receptacle with ease, in as little as 10 minutes
- Features durable, high-impact resistant thermoplastic construction
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
| Color | Ivory | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Vietnam | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007035735 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E42190 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Rated 5 out of
5
by
Julie from
LeGrand radiant line
LeGrand radiant switches, outlets, and wall plates look even better in person than online. LeGrand’s online service is fast, efficient and cost effective.
Date published: 2021-01-30
Rated 5 out of
5
by
GKW from
Quailty GFCI
Easy to install, just what I needed. Red LED comes on when tripped. Might be handy to include a green LED when active
Date published: 2025-07-09
Rated 5 out of
5
by
Robert from
Perfect match
This is the way to go if you want to upgrade your kitchen with an elegant look. They look beautiful and function exactly the way they should.
Date published: 2023-11-18
Rated 5 out of
5
by
Kath from
Really nice prodect
Perfect grey color to match our tile and I love the slight shimmer in the product. It is very pleasing to the eye and very well made.
Date published: 2023-07-26
Rated 5 out of
5
by
Justin from
Works great, looks amazing
Very happy with the gfcis we installed from left and. They look and work great 5 out of 5!
Date published: 2023-07-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The receptable light is solid red but will not reset
Thank you for your inquiry. A solid red indicator means that the GFCI has detected a ground fault. We recommend reviewing your wiring before the GFCI and/or removing any appliance that might be on the circuit to determine if the GFCI continues to trip. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-11-08
GFCI detected a fault downstream, and tripped. The self-test indicator is solid red. Does that mean the GFCI will need to be replaced?
Hello,
This is a Self-Test GFCI Receptacle with SafeLock Protection™; it conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock Protection feature: if critical
components are damaged and protection is lost, power to this receptacle, and any downstream receptacles will be disconnected.
Flashing Red = Replace GFCI.
Solid Red = GFCI must be reset.
Best Regards,
Technical Support
Date published: 2024-03-28
I have the https://www.legrand.us/wiring-devices/radiant-collection/outlets/radiant-spec-grade-15a-self-test-gfci-receptacle-white/p/1597wccd12 in the bathroom and want to add 6 more outlets, but none of the multi outlets I try fit. Can you recommend one?
I'm not sure what you mean by "multi-outlets" but would be happy to make a recommendation to fit your application. I'd suggest calling in to Technical Support (844-957-3783) at your convenience so we can assist you.
Date published: 2023-03-20
what is the difference between the 1597W and the 15978WCCD12? What is the finish in the outlet, matte or gloss?
The 1597W comes with a wallplate and the 1597WCCD12 does not. The Radiant line products have a Satin finish.
Date published: 2021-09-01
Are these tamper resistant? Looking for non-tamper resistant receptacle as the tamper resistant are not compatible with some of our appliances.
The 1597BK is a "non-tamper resistant" GFCI.
Date published: 2025-12-04
What is the feed-through capacity of this outlet?
The 15A GFCI's are rated for 20 Amp feed-thru capacity.
Date published: 2026-01-02
this comes with the cover plate
The radiant® Screwless Wall Plate shown is not included with GFCI.
Date published: 2020-04-13
Is brown the same as dark bronze?
No, it is not the same. The Dark Bronze is in the Metallic finishes.
Date published: 2021-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885LACC14 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.07
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRICCD4 | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$34.27
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262ICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.95
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597LA | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$21.97
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597W | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$21.97





