radiant® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with Audible Alarm and SafeLock® Protection, Ivory
1597TRAI
radiant Collection
radiant® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with Audible Alarm and SafeLock® Protection, White is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$36.85 USD
GFCI outlets from the radiant Registered Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code for ground fault protection in the home, GFCI outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. This model includes an optional audible alarm, so trips never go unnoticed, and is great for appliances where loss of power could cause damage, such as freezers and sump pumps. Maximize safety, in style, with GFCI protection featuring the sleek, clean lines of radiant. GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Audible Alarm alerts when a trip occurs. Alarm rated at 60 dB at 10 feet and can be turned ON/OFF.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Audible Alarm, Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007048421 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E42190 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Brochure
Specifications
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Rated 5 out of
5
by
Dennis P from
Good looking GFCI.
If you need an outlet near a sink you have to use one of these or the circuit panel nteruptor in in the panel
Date published: 2023-09-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
My 1595TRAW GFCI failed after 6-1/2 years, but I do not see the 1595TRAW in your current product offerings. Is the 1597TRAW the direct replacement for the 1595TRAW? Will the wall plate used with the 1595TRAW fit the 1597TRAW?
Hello,
The 1597TRAW would be the recommended replacement for part number 1595TRAW, and the same wall plate will work with GFCI part number 1597TRAW.
Best Regards,
Technical Support
Date published: 2024-01-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRAWCCD4 | radiant Collection
Tamper-resistant GFCI outlet with an audible alarm for trip occurrence, self-tests every 3 seconds.
$35.41
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRALA | radiant Collection
Tamper-resistant GFCI outlet with an audible alarm for trip occurrence, self-tests every 3 seconds.
$36.85
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD11W | radiant Collection
Sleek and easy-to-install, combines two 15A single pole switches.
$20.72
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHKITI | radiant Collection
Interchangeable cover to update the look of a radiant® dimmer.
$7.96
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRCC8 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$4.24




