15A/10A, 125V/250V Watertight Straight Blade Connector, Yellow
15W07
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rubber body construction stands up to impacts, oils, chemicals, heat and weather.
- Floating blades allow self-alignment with contacts for a firm, even electrical connection.
- Terminal screws backed-out, ready-to-wire, saving time and money.
- Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
- Compression-type cord grip provides watertight seal and 205 lb. pull out strength.
- Multiple ring seals between plug and connector ensures protection from water and contaminants.
- Quick-drive assembly screws allow for fast installation to save time and money.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Connector | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | CSA Listed, FSUL, UL Listed | ||
| UPC Number | 785007033717 |
Dimensions
| Product Height US | 1.85 in | ||
| Product Length US | 4.03 in |
Technical Information
| Amperage | 10 A | ||
| Flanged | No | ||
| Number of Phases | 1 | ||
| Connection | Cable | ||
| Connector Style | Straight Blade | ||
| Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized | ||
| Indoor/Outdoor | Both | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #18 AWG - #12 AWG | ||
| Voltage | 125/250 V |
Resources
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
