radiant® Dead Front 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White
2087W
radiant Collection
radiant® Dead Front 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$30.60 USD
This dead front receptacle is a ground fault circuit interrupter designed for use when access to power isn't also needed. Ideal for use in spaces where ground fault protection is required around large or hard-to-move equipment, such as residential spa or hydromassage tubs and commercial kitchen appliances. The device features a convenient indicator light and accessible test/reset buttons that make trips easier to recognize and fix than with GFCI breaker alternatives. Conducts an automatic self-test every three seconds to ensure reliable protection, while also featuring the sleek, clean lines of the radiant Registered Collection for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Outlet Type | Dead Front, GFCI | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007035803 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E42190 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Rated 5 out of
5
by
KG from
Gets the job done
Exactly what we needed. It is a true black, fits wells in the screwless cover, and coordinates perfectly with all our other black Legrand outlets and switches as well as matte black fixtures. We use this as the kill-switch on a outlet for the bidet in our primary bathroom. Works exactly as intended.
Date published: 2024-09-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is this 2087WCCD4 wiring typical to LINE & LOAD protecting receptacles on circuit?
Yes, the 2087WCCD4 Deadfront GFCI supports line & load wiring.
Date published: 2026-03-02
Can you provide a on-line diagram for this product?
Please contact Pass & Seymour Technical Support for further assistance with your request.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Email: Tech.Support@legrand.us
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-03-02
Do the 2087 dead front GFCI modules trip on power outage or restoration? (without any fault being present)
Thank you for your inquiry. The 2087 will resume normal operation after a power outage without pressing the reset button on the device.
Date published: 2025-02-24
do these come with standard face plate?
Hello,
The 2087W is Supplied with a matching TP26 nylon wall plate.
Best Regards,
Technical Support
Date published: 2023-12-15
Please provide some documentation or a UL listing showing suitable for use as a disconnect switch. I am trying to comply with 210.8(F) GFCI Protection Outdoor Outlets. Is the device also Wet Rated ( probably not needed if this is classified as a switch ).
See the attached showing that the 2087 Dead Front GFCI is rated as a motor disconnect switch and it is not weather resistant rated.
Date published: 2023-12-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597W | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$21.97
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRWCC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$4.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRWCC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$29.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26352RW | radiant Collection
Spec-Grade 20A receptacle with patented ““invisi-shutters" for tamper-resistance.
$8.33






