



radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacle, North American Compliant, Gray
2097TRNAGRY
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection in the home, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. 20A outlets are ideal for use with larger appliances, as well as to meet regional requirements (Chicago, Canada).
GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- North American devices are ideal for use on projects subject to the provisions of the Buy America Act.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | North American Compliant, Self-Test | ||
Wall Plate Included | Yes | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | cULus, UL Listed, FSUL | ||
UPC Number | 785007049763 |
Dimensions
Product Depth US | 1.25 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 20 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
Environmental Conditions | 95% Humidity, UL 94 V2 | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Box | ||
NEMA Configuration Code | 5-20R | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097NTLTRGRY | radiant Collection
Add a little light where you need it, with a combination 20A GFCI outlet and built-in night light.
$40.36