radiant® Tamper-Resistant Weather-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory
2097TRWRI
radiant Collection
radiant® Tamper-Resistant Weather-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Black is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$38.70 USD
GFCI receptacles from the radiant Registered Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. Also including tamper and weather* resistance, this model was designed for use in outdoor spaces. Maximize safety, in style, with GFCI protection featuring the sleek, clean lines of radiant. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada). GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
| Color | Ivory | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Vietnam | ||
| Features | Self-Test, Weatherproof | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Tamper-Resistant, Weather-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007035698 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E42190 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Indoor/Outdoor | Both | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Rated 5 out of
5
by
AimeeG from
Would recommend
Good quality outlet that corresponds with the Kula covers we purchased. Easy to use.
Date published: 2026-03-11
Rated 5 out of
5
by
J from PA from
Function and Form for Kula Modern Outdoor Plates
We purchased this product to coordinate with Kula Modern Outdoor Cover Plates as recommended by their team and are not disappointed with the 20A WR + GFCI features for safety and reliability while maintaining modern and clean aesthetic. So far we have been very satisfied with their function and look! 5/5 would buy again.
Date published: 2025-09-01
Rated 5 out of
5
by
Justin from
Premium product
The outlet works and has a more premium feel than spec grade stuff from the big box stores, I enjoy the wiring options via standard screw or clamp.
Date published: 2024-11-22
Rated 5 out of
5
by
Nick from
Radiant Spec Grade 20A WR GFCI Outlet
3rd time ordering from Legrand, quick shipping as always. Quality product, will continue to shop with Legrand
Date published: 2023-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do Legrand Wiring Devices follow the BABA certification? If they do, is there a document letter reflecting this?
Please contact Technical Support for assistance with this request.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2026-08-14
I have a GFCI E42190 throughout my house. Every circuit trips when I plug in my treadmill. Code requires these to be in place. Should I switch these to a different model? The treadmill is an eschelon stride 6.
Comment en branch notre
disjoncteue SVPl
Date published: 2025-12-29
Can these be installed in series? Can they be installed as a hot jumper?
I believe they support this as a requirement of the UL listing, but it's a bad practice in any case. In general you should pigtail unless you don't have enough room in the box. Some jurisdictions do not allow series wiring. If you still insist, make extra effort to ensure durable connections using the screw terminals.
Date published: 2025-12-06
Is this device considered dust proof ?
Thank you for reaching out. Please review the following UL498 specifications:
Listed to the Weather-Resistant supplement of UL498 meeting demanding UL requirements including:
- Ultraviolet light exposure test
- Cold impact test
- Accelerated aging test
- Stringent material requirements for current carrying parts, wire binding screws, and mounting straps to ensure superior corrosion resistance.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-11
Does this outlet have a brushed gold look to it? I am needing a brushed gold GFCI outlet and cover.
Thank you for your inquiry. The GFCI part number 2097TRWRI is in the color Ivory. We currently offer this GFCI in the following colors:
- Ivory
- White
- Brown
- Gray
- Black
- Light Almond
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-03-20
Good afternoon, can you tell me cULus Listed number? The item is Spec-Grade 20A Weather-Resistant Self-Test GFCI Receptacle 2097TRWRI radiant Collection
Here is the 3rd Party compliance on our GFCI:
3rd Party Compliance: cULus Listed, File Number E42190, Standard UL498, Attachment Plugs and
Receptacles UL943 GFCIs. Federal Specification WC596 Hospital Grade. Standard CSA-C22.2 No. 42,
General Use Receptacles, CSA-C22.2 No. 144 GFCIs. Conforms to NEMA WD-1 and WD-6.
Date published: 2020-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRI | radiant Collection
Dual Function AFCI/GFCI
$40.67
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097NTLTRI | radiant Collection
Add a little light where you need it, with a combination 20A GFCI outlet and built-in night light.
$42.78
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRI | radiant Collection
Dual Function AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153PI | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
$33.72
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262ICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.95









