COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response. Normal ship times remain in effect for available products.
Menu
Search radiant
explore our collections

Menu
Duplex Receptacle, Brown
Sorry! That combination does not exist.
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: Brown
Number Of Poles: 2
Number Of Wires: 3
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No.42
CSA Standard: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Component 4: 78500788500
Dimensions
Depth (US): 1"
Height (US): 3.31"
Width (US): 1.29"
Technical Information
Amps: 15A
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources
You Might Like
AFGF152TR-P
Dual Function Tamper-Resistant 15A AFCI/GFCI Receptacle, Brown
AFGF152TR
(1 Reviews)
$25.28USD
AFGF202TR-P
Dual Function Tamper-Resistant 20A AFCI/GFCI Receptacle, Brown
AFGF202TR
(1 Reviews)
$36.28USD
Tri-Color Full Night Light
Full Night Light with Adjustable Light Levels, Tri-Color
NTLFULLTCCC6
(4 Reviews)
$18.38USD
TM8USB4WCC6-P
Quad USB Charger, White
TM8USB4WCC6
(15 Reviews)
$36.28USD
Ratings
Rated 5 out of 5 by from Neat lines and easy to work with I bought 200 of these outlets for a new house project. They look great in a contemporary design, and are easy to install. The sloped sides around the screw terminals makes it easy to curl a wire around the screw and hold in-place while tightening the screws. Color coded screws make polarity obvious, and the screw head quality makes alignment of a driver easy in tight corners. Nice solid feel to inserted plugs. Looks great with the screwless face plates. Great product.
Date published: 2018-04-26
  • y_2020, m_7, d_9, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_885, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT

Does this receptacle include the wall plate?

Asked by: Andrew
The wallplate is not included with this Radiant receptacle.
Answered by: Legrand Technical Support
Date published: 2020-02-29

Is this #885 available in Dark Bronze?

Asked by: STEVEN
Yes, it is and the model number is 885TRDBCC12.
Answered by: Legrand Technical Support
Date published: 2020-02-04

Ok to use with aluminum wiring?

Asked by: Bykhed01
The 885W receptacle is rated for use with copper wire only.
Answered by: Legrand Technical Support
Date published: 2019-12-17

Where can i find aluminum wire compatible outletes and switches? I see old school duplex at Lowe's and Home Depot but nothing fancier.

Asked by: Bykhed01
Our aluminum rated outlets and switches are not available in the decorator style. They are toggle and duplex only.
Answered by: Legrand Technical Support
Date published: 2019-12-17

The wall plate is sold separately?

Asked by: Rafael
Yes
Answered by: El Murillo
Date published: 2019-09-02
  • y_2020, m_7, d_9, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_885, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit