Discontinued - radiant® Outdoor Outlet, Light Almond
885TRWRLA
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 885TREXWRLA
Take a step up from the standard, even outside. This weather-resistant* outlet installs easily to bring power to your patio, pool area, porch or deck, while elevating your outdoor space with the sleek, clean lines of radiant Registered for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Light Almond | ||
| Finish | Satin | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | 885TREXWRLA | ||
| Features | Decorator Style, Weatherproof | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade, Tamper-Resistant, Weather-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498 | ||
| UPC Number | 785007241785 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Outdoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 120.0 V, 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the receptacles come in a ground-fault?
Our 15A tamper resistant, weather resistant receptacle in Brown is 1597TRWR:
https://www.legrand.us/radiant/products/outlets/1597trwr.aspx
Date published: 2024-10-25
Do your Legrand 885TRWR brown come with WR on face of decor recpt. The one we bought do not have that Printed on front of recpt
Per NEC code, all weather resistant receptacles have to have the WR marking on the face. If the one you purchased does not. I would return it to place of purchase or contact Radiant Technical Support directly.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-06-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRLA | radiant Collection
Dual Function AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRLA | radiant Collection
Dual Function AFCI/GFCI
$41.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTLHORZTCCC6 | radiant Collection
Illuminates steps for safer use
$34.16
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4LACC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$55.18







