COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response. Normal ship times remain in effect for available products.
Menu
Search radiant
explore our collections

Menu
Tamper-Resistant 15A Outlet Branch Circuit AFCI Receptacle, Black
Sorry! That combination does not exist.
WHERE TO BUY
Temporarily out of stock.
Specifications
General Info
Color: Black
Style: AFCI Outlet
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Does this come in Nickel? I've been surprised the amount of effort to find matching designs with some of the products on the site.

Asked by: Joe H
The Arc Fault receptacles in the Metallic finishes(Dark Bronze, Graphite, and Nickel) have not been released yet.
Answered by: Legrand Technical Support
Date published: 2020-05-04

I have noticed that when the faceplate is off, if you put your ear close to the outlet you can here a low humming noise. Is that interior components or is the outlet faulty?

Asked by: cove9
The AFCI receptacles should not have any audible noise.
Answered by: Legrand Technical Support
Date published: 2019-11-01

Are these receptacles combination type: protect both parallel and series arc faults?

Asked by: Orioncaver
Good Morning, You are correct. It protects against both series and parallel arcs. Hope this helps!
Answered by: Tech Support
Date published: 2018-10-02

* The Arc Fault receptacles in the Metallic finishes(Dark Bronze, Graphite, and Nickel) have not been released yet. Is there any idea on when they might be released? Looks like the product has been around for 2 years now based on the old comments.

Asked by: Joe H
  • y_2020, m_6, d_4, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_AF152TRBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 79ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit